IESNA:LM-63-2002
[TEST]P1443050
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]05/27/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-700-39)
[MANUFAC] COOPER LIGHTING SOLUTIONS - MCGRAW EDISON
[LUMCAT]TPTN-SB1D-930-U-T4FT-GM
[LUMINAIRE] TOPTIER NANO SPIDER MOUNT HIGH DENSITY LIGHT SQUARE LED LUMINAIRE 75W 90CRI 3000K w/ TYPE IV FORWARD THROW DISTRIBUTION OPTIC
[LAMP] (26) 3000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.62A 75.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3000K
[_THDi]8.0%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, POST
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6034.4
TILT=NONE
26 -1 1 73 22 1 1 0.5000 0.5000 0.0000
1.000 1 75.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 
 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 
 137.5 140 142.5 145 147.5 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 
 175 177.5 180 
0 5 15 25 35 37 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
453.8 432.1 355.2 347.3 341.3 353.8 393.3 444.6 519.6 591.3 657.7 751.1 868.2 983.3 1122.0 1252.9 1431.2 
1625.2 1776.5 2001.4 2271.0 2574.2 2822.2 3066.9 3322.7 3604.2 3873.9 4011.3 3958.7 3252.3 1791.6 674.8 
261.8 142.7 87.5 50.6 20.4 6.6 6.6 5.9 5.9 5.9 5.9 5.3 4.6 4.6 3.9 3.3 3.3 2.6 2.6 2.0 2.0 2.0 1.3 1.3 1.3 1.3 1.3 0.7 0.7 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 
453.8 435.4 362.4 347.3 342.0 355.2 389.4 445.9 528.8 589.3 655.7 749.1 862.9 977.3 1103.0 1244.4 1423.3 1607.4 
1753.4 1983.6 2252.6 2532.8 2793.3 3050.4 3284.6 3559.5 3835.7 3997.5 3944.2 3315.5 1858.7 688.6 283.5 150.6 
91.4 51.3 21.7 7.2 6.6 6.6 6.6 5.9 5.9 5.3 4.6 4.6 3.9 3.3 2.6 2.6 2.6 2.0 2.0 1.3 1.3 1.3 1.3 1.3 1.3 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 
0.7 0.7 0.7 0.0 
453.8 434.7 381.5 338.1 344.0 355.8 388.7 424.9 500.5 562.3 618.9 713.6 828.0 941.2 1068.8 1206.2 1392.4 1573.9 
1670.6 1884.3 2127.0 2420.3 2706.4 2984.0 3246.4 3539.1 3868.6 4044.2 4012.6 3522.7 2307.9 1085.2 433.4 228.2 
130.2 72.3 30.9 9.2 9.2 8.6 7.9 7.2 5.9 5.3 4.6 3.9 3.3 2.6 2.0 2.0 2.0 2.0 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 
0.7 0.7 0.7 0.7 0.0 
453.8 437.4 390.0 338.7 344.0 358.4 367.7 418.3 459.7 522.9 592.6 670.2 759.6 870.1 997.7 1141.8 1341.7 1560.7 
1669.2 1840.3 2075.7 2338.8 2635.4 2938.0 3256.9 3616.0 4021.9 4380.3 4524.3 4248.8 3198.4 1876.4 887.9 
449.2 246.0 131.5 41.4 11.8 11.2 10.5 9.2 7.9 6.6 5.3 3.9 3.3 2.6 2.0 2.0 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 0.7 0.7 0.7 0.7 0.7 0.7 
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.0 
453.8 435.4 396.6 349.9 346.0 342.0 377.5 393.3 435.4 493.9 550.5 613.6 685.3 776.1 909.6 1041.8 1241.7 1483.8 
1660.0 1803.4 2041.5 2340.1 2626.9 2964.9 3320.7 3733.1 4248.8 4871.6 5277.4 5149.2 4316.5 3020.2 1757.4 
908.9 478.1 232.2 49.3 13.8 13.8 13.2 11.2 9.2 7.2 5.3 3.9 2.6 2.0 2.0 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 
0.7 0.7 0.7 0.7 0.0 0.7 0.7 0.0 
453.8 433.4 398.6 355.2 347.9 344.0 380.2 400.5 434.1 490.6 540.6 605.1 680.7 765.6 864.2 1033.3 1229.2 1502.8 
1674.5 1833.7 2055.3 2305.2 2657.8 3011.0 3360.2 3783.8 4291.5 4943.3 5339.9 5132.1 4221.1 2940.6 1729.8 
855.7 448.6 219.0 42.8 13.8 13.8 13.2 11.2 9.2 7.2 5.3 3.9 2.6 2.0 2.0 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 
0.7 0.7 0.7 0.7 0.7 0.7 0.0 0.0 
453.8 430.8 392.6 367.7 357.1 353.2 380.8 394.6 437.4 476.8 513.7 563.0 638.0 710.3 812.9 979.3 1166.1 1389.7 
1581.1 1793.6 2037.6 2344.7 2673.6 2979.4 3271.4 3622.0 3986.3 4431.6 4617.7 4108.0 3031.4 1710.7 747.8 
349.2 183.5 88.1 31.6 15.8 15.1 14.5 11.8 9.2 7.2 5.3 3.3 2.6 2.0 2.0 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 0.7 1.3 0.7 0.7 0.7 0.7 0.7 0.7 
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.0 
453.8 445.3 406.5 387.4 378.8 394.6 394.0 401.2 442.0 477.5 519.6 536.7 583.4 649.2 772.8 895.1 1056.3 1227.3 
1454.8 1697.5 1922.5 2166.5 2390.1 2586.1 2765.0 2915.6 3036.0 3060.9 2656.5 1700.2 798.5 368.3 213.8 153.9 
103.9 63.8 31.6 16.4 16.4 15.1 12.5 9.9 7.2 5.3 3.3 2.6 2.0 2.0 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 
0.7 0.7 0.7 0.7 0.0 
453.8 450.5 415.7 408.4 412.4 423.6 434.1 455.8 489.3 503.1 507.1 530.1 564.3 627.4 748.5 837.3 964.2 1104.9 
1300.9 1434.4 1577.8 1710.7 1828.4 1887.6 1898.1 1900.1 1804.1 1532.4 1005.6 510.4 265.7 178.9 138.1 108.5 
84.2 59.9 28.3 17.8 17.8 16.4 13.8 10.5 7.9 5.3 3.3 2.6 2.0 2.0 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 
0.7 0.7 0.7 0.7 0.0 
453.8 457.8 432.1 421.6 439.3 462.4 492.6 513.7 547.2 564.3 583.4 609.7 634.7 685.3 776.1 863.6 965.5 1107.6 
1288.4 1444.3 1580.5 1702.8 1773.8 1805.4 1832.4 1768.6 1527.2 1135.2 611.0 315.0 190.7 141.4 110.5 86.8 67.7 
46.7 22.4 17.8 18.4 16.4 13.8 11.2 8.6 5.9 3.9 3.3 2.6 2.0 2.0 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 
0.7 0.7 0.0 
453.8 463.7 447.9 422.9 429.5 468.3 487.4 527.5 565.0 584.7 611.7 641.9 687.3 787.3 872.1 992.5 1145.1 1306.2 
1487.1 1679.8 1852.7 2029.7 2166.5 2249.3 2207.9 2009.9 1627.8 1001.7 478.8 223.6 144.7 105.9 76.3 53.9 36.8 
19.1 5.9 3.9 3.9 3.9 3.3 3.3 2.6 2.0 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.0 
453.8 463.7 455.1 428.2 438.7 479.5 509.1 556.4 592.6 618.2 641.9 674.1 720.2 774.1 847.1 941.8 1076.7 1226.6 
1373.3 1524.6 1664.6 1787.0 1875.1 1902.1 1825.8 1629.1 1274.0 798.5 365.0 180.2 116.4 84.8 61.8 40.1 23.0 5.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.7 0.7 0.7 0.7 0.7 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 0.7 1.3 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.0 
453.8 463.7 452.5 442.6 472.9 493.3 553.8 588.6 639.3 688.6 741.9 791.2 840.5 901.1 974.7 1072.1 1187.8 
1320.0 1465.4 1596.2 1700.8 1750.8 1741.6 1660.7 1496.3 1265.4 941.2 568.9 270.3 148.6 105.2 81.6 62.5 46.0 
30.9 15.1 2.6 2.6 2.6 2.6 2.6 2.0 2.0 1.3 1.3 1.3 0.7 1.3 0.7 0.7 1.3 1.3 1.3 0.7 1.3 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.0 0.0 0.7 0.7 0.7 0.7 0.7 0.7 0.7 
0.0 
453.8 465.0 469.6 526.8 530.1 563.0 606.4 674.8 687.3 701.1 715.6 738.6 744.5 773.5 780.7 785.3 794.5 
812.3 815.6 778.1 716.9 624.8 518.3 405.1 317.7 248.6 201.3 163.8 140.7 123.6 109.8 96.0 82.2 67.7 51.3 29.6 
13.8 13.2 13.8 12.5 10.5 8.6 6.6 4.6 3.3 2.0 2.0 1.3 1.3 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 
453.8 470.9 492.6 484.7 507.1 558.4 590.0 624.2 660.3 663.0 663.0 662.3 647.8 627.4 595.2 565.0 511.0 470.9 
430.1 390.0 349.2 307.8 277.6 253.9 233.5 215.7 201.3 186.8 174.3 161.1 148.0 131.5 112.5 92.1 66.4 34.2 11.2 10.5 
11.2 10.5 9.2 7.2 5.9 3.9 2.6 2.0 1.3 1.3 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
453.8 481.4 499.2 474.2 528.8 557.1 613.6 649.2 656.4 678.7 671.5 636.0 603.1 569.6 530.8 509.7 488.0 465.7 436.1 
407.8 382.1 365.7 350.6 331.5 311.1 294.0 274.9 251.9 234.1 212.4 192.0 169.7 142.7 111.2 76.3 41.4 8.6 8.6 9.2 
9.2 8.6 7.2 5.9 4.6 3.3 2.0 1.3 1.3 1.3 0.7 0.7 0.7 0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
453.8 486.7 491.3 482.8 541.9 572.2 634.0 666.9 672.2 681.4 686.6 650.5 618.2 594.6 566.9 539.3 510.4 484.7 
461.0 446.6 437.4 438.7 429.5 413.7 392.6 369.0 338.1 311.8 283.5 258.5 235.5 212.4 189.4 159.2 118.4 69.1 6.6 6.6 
7.9 8.6 7.9 7.2 5.9 4.6 3.9 3.3 2.6 2.0 1.3 1.3 0.7 0.7 0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
453.8 495.9 494.6 509.1 553.1 626.8 622.2 667.6 703.1 724.1 696.5 679.4 667.6 641.3 605.1 567.6 528.8 492.0 
467.0 447.9 443.9 440.0 432.8 419.6 395.3 371.6 353.8 334.1 314.4 293.3 273.6 250.6 224.9 196.0 155.9 100.6 5.3 5.9 
6.6 7.2 7.9 7.2 6.6 5.3 3.9 3.3 2.6 2.0 1.3 1.3 0.7 0.7 0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
453.8 503.1 484.1 505.1 594.6 614.3 659.7 695.2 736.6 754.4 736.0 718.2 700.5 680.1 638.6 586.0 537.3 
489.3 450.5 428.8 416.3 401.9 384.1 355.2 336.7 323.6 309.8 298.6 286.8 271.0 257.2 235.5 209.1 178.2 138.8 88.8 3.9 
4.6 5.3 6.6 6.6 6.6 5.9 5.3 4.6 3.9 2.6 2.6 2.0 1.3 0.7 0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
453.8 520.2 474.2 513.7 584.7 634.0 674.8 714.3 772.8 757.0 755.7 743.9 725.4 695.8 649.8 590.0 528.1 
472.9 427.5 405.8 382.1 356.5 332.1 306.5 292.0 278.9 265.7 254.5 244.0 230.9 223.0 200.6 171.7 140.1 111.8 67.1 2.0 
3.3 3.9 5.3 5.3 5.9 5.3 4.6 3.9 3.3 3.3 2.6 2.0 1.3 0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
453.8 521.6 483.4 514.3 602.5 629.4 697.8 740.6 789.9 776.7 761.0 744.5 724.1 697.2 656.4 597.9 531.4 
462.4 407.1 377.5 349.9 326.9 298.6 282.2 265.7 251.2 238.7 226.2 219.0 213.8 221.6 194.0 157.2 123.0 91.4 40.1 0.7 
2.0 2.6 3.9 4.6 5.3 5.3 4.6 3.9 3.9 3.3 2.6 2.0 1.3 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
453.8 523.5 490.0 513.0 602.5 623.5 708.3 732.7 800.4 780.0 764.9 749.8 731.4 700.5 659.0 600.5 536.0 
463.0 405.8 375.5 350.6 324.9 296.6 278.9 262.4 248.0 233.5 222.3 215.7 211.8 218.4 179.6 150.0 121.7 90.8 34.2 0.7 
1.3 2.6 3.9 4.6 5.3 5.3 4.6 3.9 3.9 3.3 2.6 2.0 1.3 1.3 0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
